
Electrical component, Terminal box cover
120Z0537
Terminal box cover
120Z0537
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Terminal box cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VZH 170G Ebox cover Asm. 5616048P01 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box cover |
| UL mark | Yes |
| Usage | VZH170-G |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.321 Cubic decimeter |
| EAN/UPC | 5702424049584 |