
Connector, Solder sleeve adapter set
120Z0504
Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-3/8" ODF)
120Z0504
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-3/8" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | Solder sleeve adapter set |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Solder sleeve adapter set |
| REACH Candidate List substances | No |
| Usage | SH485 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.01 Kilogram |
| Net weight | 0.91 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702424677435 |