
Electrical component, Temperature sensor
120Z0482
DGT sensor with cable
120Z0482
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | DGT sensor with cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | ACC DISCHARGE GAZ SENSOR |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Temperature sensor |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | PSH051.064.077 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Kilogram |
| Net weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.251 Liter |
| EAN/UPC | 5702424677558 |