
Crankcase heater, Belt heater
120Z0466
Belt type crankcase heater, 65 W, 460 V
120Z0466
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt type crankcase heater, 65 W, 460 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
| Material Description | C-HEATLTER BELT 65W 460V |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | MFZ166, LFZ166MT(Z)044-081NTZ096-136SM/SZ084-161VSH088-117VTZ086-121 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.247 Kilogram |
| Net weight | 0.242 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.225 Liter |
| EAN/UPC | 5702428512756 |