
Industrial kit, B6
077B7353
Type designation: Industrial kit, Packing format: Industrial pack, Quantity per packing format: 80
077B7353
Product specifications
Characteristic | Value |
|---|---|
| Adjusting position | Middle |
| Approval | CE |
| Capillary tube length [mm] | 1300 mm |
| CE mark | Yes |
| Cold cut-in [°C] | 5.0 °C |
| Cold cut-out [°C] | -24.4 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| In scope of WEEE | No |
| Material Description | Thermostat 077B Industrial kit 80pcs/box |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Industrial kit |
| Product Type | B6 |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Industrial kit |
| Warm cut-in [°C] | 5.0 °C |
| Warm cut-out [°C] | -12.2 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.122 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.295 Liter |
| EAN/UPC | 5702428894531 |