
Service thermostat; with accessories, B0
077B7066
Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Freezers without alarm, Warm cut-in [°C]: -15.7, Warm cut-out [°C]: -20.7, Cold cut-in [°C]: -22.8, Cold cut-out [°C]: -28.8, Capillary tube length [mm]: 622
077B7066
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capillary tube length [mm] | 622 mm |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -22.8 °C |
| Cold cut-in [°F] | -9.0 °F |
| Cold cut-out [°C] | -28.8 °C |
| Cold cut-out [°F] | -19.8 °F |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B service kit 40 pcs/box |
| Middle cut-in [°C] | -19.2 °C |
Characteristic | Value |
|---|---|
| Middle cut-out [°C] | -24.6 °C |
| Packing format | Multi pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Service kit |
| Product Type | B0 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Service thermostatwith accessories |
| Used for product | Freezers without alarm |
| Used for product comments | Freezers without alarm |
| Warm cut-in [°C] | -15.7 °C |
| Warm cut-in [°F] | 3.7 °F |
| Warm cut-out [°C] | -20.7 °C |
| Warm cut-out [°F] | -4.0 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 122 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.486 Liter |
| EAN/UPC | 5702428950893 |