
Thermostat, B6
077B3670
Product Type: B6, Type designation: Standard thermostat, Used for product: Refrigerators; with automatic defrost, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -12.5, Cold cut-out [°C]: -23, Cold cut-out [°C]: -23, Capillary tube length [mm]: 1600
077B3670
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1600 mm |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | 3.5 °C |
| Cold cut-out [°C] | -23.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B6, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B6 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | Standard thermostat |
| UL mark | Yes |
| Used for product | Refrigeratorswith automatic defrost |
| Warm cut-in [°C] | 3.5 °C |
| Warm cut-out [°C] | -12.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.085 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5702424062910 |