
Thermostat, B26
077B2670
Warm cut-in [°C]: -15, Warm cut-out [°C]: -21, Cold cut-in [°C]: -22, Cold cut-out [°C]: -29, Capillary tube length [mm]: 1200
077B2670
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Warm |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1200 mm |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Cold cut-in [°C] | -22.0 °C |
| Cold cut-out [°C] | -29.0 °C |
| Cold signal cut-in [°C] | -14.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Thermostat 077B26, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B26 |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With indic.of super funct. andsig.,cutting in on rising temp |
| UL mark | Yes |
| Used for product | Freezers with active alarm andsuperfunction |
| Warm cut-in [°C] | -15.0 °C |
| Warm cut-out [°C] | -21.0 °C |
| Warm signal cut-in [°C] | -8.5 °C |
| Warm signal differential [°C] | 6.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 95 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| Volume | 23.617 Liter |
| EAN/UPC | 5702424596057 |