Intelligent purging system, IPS 1, Air purgers
084H5000
Parts included: Flange kit, Refrigerants: R717
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air purger
084H5000
Product specifications
Characteristic | Value |
|---|---|
| Connection material | Steel |
| Connection size [in] | 1 1/4 in |
| Connection size [mm] | 32 mm |
| Connection standard | EN 10220 |
| Connection type | Flange |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Enclosure rating IP | IP44 |
| Frequency [Hz] | 50 Hz |
| Material Description | IPS Int. purger system R404 SP CN, S-P |
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 363 psig |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | Flange kit |
| Product accessories | Air purger accessories |
| Product group | Air purgers |
| Product Language | English |
| Product line | Industrial Refrigeration |
| Product name | Intelligent purging system |
| Product Type | IPS 1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R717 |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78 Kilogram |
| Net weight | 57 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 420.812 Liter |
| EAN/UPC | 5702428537537 |