Solenoid coil, AP120B, DIN Spade, Industrial pack
042N8292
Electrical connection: DIN Spade, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP
042N8292
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | cURus |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | VDE 0580 |
| Coil fastening | Finger screw |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Black |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Frequency [Hz] | 60 Hz |
| Identical product | 042N4292 |
| In scope of WEEE | Yes |
| Material Description | Coil AP120B 110-120V 60Hz I/P 112 |
| Packing format | Industrial pack |
| Parts Program name | EV210AEV220AEV310A |
| Power consumption [W] 60Hz | 5.0 W |
| Power consumption 60Hz [VA] | 11.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AP120B |
| Quantity per packing format | 112 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Spare part number | 042N4292 |
| Supply voltage 60Hz Max [V] | 120 V |
| Supply voltage 60Hz Min [V] | 110 V |
| Type designation | AP120B |
| UL approval file name | MH29671 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.114 Kilogram |
| Net weight | 0.104 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.12 Liter |
| EAN/UPC | 5702424593650 |