Danfoss logo

Sensors with built-in transmitter, MBT 3560, MBT 5550 & MBT 5560

With MBT 3560, MBT 5550, and MBT 5560 temperature transmitters, we’ve combined the technology of our standard temperature sensors with the electrical connections from our MBS pressure transmitters—resulting in a compact temperature sensor with a built-in transmitter.

The temperature transmitters convert an input signal from a temperature-dependent resistor into a standardized Volt or mA output signal, allowing you to define a temperature range specific to the process you need to control.

MBT 3560 temperature sensor (3D/AR)
MBT 5550 temperature sensor (3D/AR)
MBT 5560 temperature sensor (3D/AR)

The temperature transmitters convert an input signal from a temperature-dependent resistor into a standardized Volt or mA output signal, allowing you to define a temperature range specific to the process you need to control.

The temperature transmitters are designed for use in harsh industrial environments where reliable, robust, and accurate equipment is required. They are equipped with a wide selection of process and electrical connections. Plus, each transmitter can be delivered with a 33mm extension length, making it possible to measure temperatures up to 200 °C without damaging the built-in electronics.

The temperature transmitters can be applied in various heating and cooling applications where accurate temperature measurement is paramount to the process control (e.g., engine cooling systems, oil temperature monitoring, HVACR systems, air compressors, etc.)

Product Highlights

  • Designed for use in harsh industrial environments where reliable, robust and accurate equipment is required
  • All metal enclosure parts made of stainless steel (AISI 316)
  • Output signals: 4–20 mA or Ratiometric 10–90%
  • A wide selection of process and electrical connections
  • Ultra compact design
  • Temperature range from -50 to 200 °C
  • Sensor pockets available for applications where emptying the system is not an option
  • Based on Pt 1000 technology

Product types shown: 5