Danfoss logo
Pressure transmitter thin-film, Deutsch 3 pin_C7

Pressure transmitter, MBS 1200, 0 bar - 100 bar, 0 psi - 8700 psi

063G2435

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-3811-C7GB04
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 1200 / MBS 1250, MBS 1200 / MBS 1250

Product specifications

Characteristic
Value
- commonPin B
+ supplyPin A
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]212 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]4000.0 bar
Burst pressure [psig]58000 psig
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch
Electrical connection size3 pin
Electrical connection standardDT04
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
In scope of WEEEYes
Material DescriptionDeleted Sensor MBS 1200-3811-C7GB04
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]257 °F
Characteristic
Value
Medium temperature range [°F] [min]-40 °F
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]1400.0 bar
Overload pressure max. [psig]20300 psig
Packing formatMulti pack
Pin surface materialSn
Pressure connection HEX [mm]22.0 mm
Pressure connection notesA
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]100.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]8700.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 1200
Pulse-snubberNo
Quantity per packing format48 pc
REACH Candidate List substancesNo
Response time max. [ms]1 ms
Specification keyMBS 1200-3811-C7GB04
Supply voltage [V] DC [max]30.00 V
Supply voltage [V] DC [min]8.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.05 Kilogram
Net weight0.049 Kilogram
Volume0.098 Liter
Characteristic
Value
EAN/UPC5715162444115
Proposition 65No Reproductive Toxins or Carcinogens