
187B4027
187B4027
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | TRB246 - 4G, 1xEthernet, serial, dual SI |
Characteristic | Value |
|---|---|
| Product group | SCADA solutions |
| Product line | District Energy Controls |
| Product Type | Contour |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.451 Kilogram |
| Net weight | 0.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.154 Liter |
| EAN/UPC | 4779051840755 |