
EvoFlat 4.0 PRO W, 60 kW, Brazed copper, Type 2
183B6005
EvoFlat 4.0 PRO W2, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX copper type 2
183B6005
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Instantaneous DHW |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| Cover option | White-lacquered steel sheet |
| Description | EvoFlat 4.0 PRO W2, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX copper type 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW capacity [kW] [Max] | 60 kW |
| DHW circulation | Optional |
| Electrical connection | 230V 50 Hz |
| HEX DHW brazed/gasketed material | Brazed copper |
| Material Description | EvoFlat 4.0 PRO W2 AT |
Characteristic | Value |
|---|---|
| Metering | Prepared for water and energy meter |
| Piping | PPS composite |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat 4.0 PRO W |
| Station size type | Type 2 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| Thermal conductivity [W/mK] | 0.039 W/m-K |
| Water hammer arrester | Optional |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.54 Kilogram |
| Net weight | 10.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.799 Hectoliter |
| EAN/UPC | 5715162513262 |