
Akva Les II S, Type 3, Heating controller name: ECL 310/VM2/AMV150, DHW controller name: PTC2+P
145B5065
Product Type: Akva Les II S, Type 3, 16 bar, 110 °C, Motorized control valve, PTC2+P
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B5065
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Contains batteries | No |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 210 mm |
| Depth without cover [mm] | 190 mm |
| Description | Akva Les II S XB06H+60 PTC2 |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 41 kW |
| DHW capacity [kW] [Min] | 22 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G ext. thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H+-1 60 |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Heating control type | Bottom |
| Heating controller name | ECL 310/VM2/AMV150 |
| Height with cover [mm] | 463 mm |
| Height without cover [mm] | 463 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazed/gasketed material | Copper |
| Material Description | Akva Les II S XB06H+60 PTC2/Sik isol uK |
| Mixing circuit - control | Motorized control valve |
| Package depth [mm] | 345 mm |
| Package height [mm] | 210 mm |
| Package width [mm] | 480 mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Akva Les II S |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 110 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511374 |