
Sets heating elements, DEVImat™ 150T + DISPLAY, 150 W/m², 5.00 m², Supply voltage [V] AC: 230
140F0473
Cable type: Twin conductor, Set accessories: DEVIreg™ Display Connect, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating
140F0473
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 3.0 mm |
| Cable resistance [Ohm] | 70.7000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Cold lead | Yes |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 5.00 m² |
| Deformation strength [N] | 600 N |
| Description | DEVImat 150T 5m² 230V 750W + Display |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| Heating output [W] | 750 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Mat length [m] | 10.00 m |
| Mat output [W/m²] | 150 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | DEVImat 150T 5m² 230V 750W + Display |
| Outer sheath | PVDF |
| Product group | Sets heating elements |
| Product line | Electric Heating |
| Product Type | DEVImat™ 150T + DISPLAY |
| Pulling strength [N] | 120 N |
| Set accessories | DEVIreg™ Display Connect |
| Supply voltage [V] AC | 230 V |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.839 Kilogram |
| Net weight | 2.489 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.739 Liter |
| EAN/UPC | 5703466253441 |