Plate, S20A 0.4MM 316SS TK 1234
134Z1087
Connection: DN50, Material: AISI316L, Thickness [mm]: 0.4
134Z1087
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI316L |
| Material Description | S20/PL.04 316L TS 1234R/L H.O |
| Model | S20A 0.4MM 316SS TK 1234 |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | SONDER LOCK |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.75 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.75 Kilogram |