BOCK, Valve
097B82296
Bock Condensing Units Accessories & Spare parts, Set-shut-off valve 5/8"/sold., Legacy BOCK ID: 82296
097B82296
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 5/8 in |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-shut-off valve 5/8"/sold. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82296 |
| Material Description | Set-shut-off valve 5/8"/sold. |
| Product group | Bock Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 270 Gram |
| Net weight | 270 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542309 |