
Case/room controller (EEV), AK-CC 460
084B8016
Function: Standard, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; MODBUS; Optional DANBUSS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 084B4058
084B8016
Product specifications
Characteristic | Value |
|---|---|
| Analog outputs (AO) [pc] | 1 pc |
| Application area | Temperature control |
| Approval | C-TICKCECMIMIntertek SemcoLLC CDC TYSK |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | MODBUSOptional DANBUSSOptional LONOptional MODBUS |
| Controller type | Semi Plug-in Contr. (Temp.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 2 pc |
| Display - option | EKA 163AEKA 163BEKA 164A |
| Display on front | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Equipment | Screw terminals |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | Standard |
| In scope of WEEE | Yes |
| Material Description | DEL AK-CC 460, Semi Plug-in Contr. 230V |
Characteristic | Value |
|---|---|
| Number of Compressors max. | 2 pc |
| Number of Evaporators max. | 1 pc |
| Number of Sensor inputs | 5 pc |
| Other RoHS documentation | EAEU RoHS |
| Output voltage [V] AC | 230 V |
| Packing format | Multi pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Evaporator and room control |
| Product line | Electronic Controllers and Services |
| Product name | Case/room controller (EEV) |
| Product Type | AK-CC 460 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Sensor connection | Screw terminal |
| Serviceable | No |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.661 Kilogram |
| Net weight | 0.53 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.973 Liter |
| EAN/UPC | 5702428975360 |