Danfoss logo
013G2135 Artificial RAW-K + RLV-KS 1/2" straight

TRV set, Artificial, RTRW-K, RLV-KS, ½", Straight

013G2135

RLV-KS/RAW-K SET
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
CE markNo
China RoHS complianceOut of scope
ColourWhite RAL 9016
Connection type to valveM30x1.5
Contains batteriesNo
DescriptionRLV-KS/RAW-K SET
DesignStraight
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Material DescriptionRLV-KS 3/4"x1/2" str. and RTRW-K
Packaging typeArtificial
Product groupTRV set
Product lineMechanical TRV
Characteristic
Value
Product TypeArtificial RAW-K + RLV-KS
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLV typeRLV-KS
SCIP dossier no.de304253-03cb-445a-a103-99be9d7b3553
SCIP dossier product nameRLV-KS Set w. RTRW-K Sensor 1
Sensor designRTRW-K
Sensor mediaLiquid
Sensor setting temperature [°C] [Max]28 °C
Sensor setting temperature [°C] [Min]8 °C
Sensor typeBuilt-in sensor
Tailpiece typeWithout tailpiece
UL markNo
Valve size½"
Valve typeno valve

General specifications

Characteristic
Value
Gross weight0.564 Kilogram
Net weight0.564 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm