
Spare part for PAH 10-12.5, PAH 12.5; PAH 10
180Z0048
180Z0048
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | PPH-LEVEL/TEMP SWITCH NEW TYPE |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | Spare part for PAH 10-12.5 |
| REACH Candidate List substances | No |
| Type designation | Spare part for PAH 10-12.5 |
| Used for product | PAH 10PAH 12.5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.256 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.368 Liter |
| EAN/UPC | 5715162675243 |