Danfoss logo
ThermoDual S/ ThermoDual S STS

DHW system, TD-S, DHW storage & charging, 100 kW, 750 L

161L1360

THERMODUAL-S 750-100 StS

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeDHW storage & charging
ApprovalDVGWCE
Capacity [KW]100.0 kW
Category nameTank solution substations
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeRp1"
Circulation connection typeInternal thread
Circulation pipe sizeDN25
Connection direction secondaryHorizontal
Contains batteriesNo
Current [A] [Max]0.2 A
DCW static pressure [bar] [Min]1.0 bar
Delta P primary without heat meter [bar] [Min]0.09 bar
Depth with cover [mm]1165 mm
DescriptionTHERMODUAL-S 750-100 StS
DesignStanding
DG Indicator ProfileNot relevant for dangerous goods
DH connection size26,9 mm
DH connection typewelded
DH pipe sizeDN20
DHW connection sizeRp2"
DHW connection typeInternal thread
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-30
DHW pipe sizeDN50
DHW pump brandGrundfos
DHW pump typeUPM2K
Differential pressure primary [bar] [Max]16 bar
EU RoHS complianceOut of scope
Flow primary [m3/h] [Max]1.90 m³/h
Characteristic
Value
Flow secondary [m3/h] [Max]1.71 m³/h
HE connection size26,9 mm
HE connection typewelded
HE pipe sizeDN20
Height with cover [mm]2045 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed stainless steel
Hot water tank volume [l]750 L
Insulation materialEPS with laminated fleece
Manufacturer's nameDanfoss
Material DescriptionThermoDual-S 750-100 StS HEX
Number of households [Max]55
Package 2 depth [mm]800 mm
Package 2 height [mm]500 mm
Package 2 width [mm]1200 mm
Package depth [mm]1000 mm
Package height [mm]2195 mm
Package width [mm]1000 mm
PED category§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]10 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeTD-S
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Supply temperature construction [˚C]150 °C
Supply temperature recommended [˚C]70 °C
Supply voltage [V] AC230 V
Tank material14571
UL markNo
Width with cover [mm]1050 mm

General specifications

Characteristic
Value
Gross weight144 Kilogram
Net weight144 Kilogram
Volume2408.016 Liter
Characteristic
Value
EAN/UPC5715162854631
Proposition 65Cancer and Reproductive Harm