Termix One-B
Instantaneous water heater for flats, single-family houses and small apartment buildings with up to 10 flats.
Features and benefits
- Instantaneous water heater
- DHW regulation with an accelerated thermostatic control
- Capacity: up to 90 kW on DHW
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation