
Termix VX, Type 4, Heating controller name: AVTB
IS995004
Product Type: Termix VX, Type 4, 10 bar, 110 °C, AVTB, AVTB, AVTB
IS995004
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 370 mm |
| Description | VX-4 T24 Island P4 40 AVTB 15 - 30-100°C |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AVTB |
| Heating control type | Thermostatic |
Characteristic | Value |
|---|---|
| Heating Control valve | AVTB |
| Heating control valve kvs value [m³/h] | 1.90 m³/h |
| Heating controller name | AVTB |
| Heating HEX type | T24-1 40 G3/4"*20 H |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 750 mm |
| HEX heating brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | TENGIGRIND VX-4 T24 P4 40 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VX |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 87ef6a0f-ae36-4cc4-a657-177ad51a3933 |
| SCIP dossier product name | TENGIGRIND VX-4 T24 P4 40 |
| Station size type | Type 4 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 505 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 29 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560309212 |
| Proposition 65 | Cancer and Reproductive Harm |