Danfoss logo
Welded pre-engineered substation type DSP 1 MAXI

Substations, DSP1 MAXI, Heating controller name: ECL 310

146B5889

DSP1 MAXI-PD-22 HT S100

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Cable insulation materialPU Hard Foam
Category nameIndirect heating substations
CE markYes
China RoHS complianceOut of scope
Connection direction primaryRight or left
Connection direction secondaryTop
Contains batteriesNo
Cover optionNo
Delta P primary without heat meter [bar] [Min]0.63 bar
Delta P secondary [bar] [Max]0.22 bar
Depth with cover [mm]750 mm
Depth without cover [mm]750 mm
DescriptionDSP1 MAXI-PD-22 HT S100
DG Indicator ProfileNot relevant for dangerous goods
DH connection size48,3 mm
DH connection typewelded
DH pipe sizeDN40
Differential pressure primary [bar] [Max]16 bar
Flow primary [m3/h] [Max]8.20 m³/h
Flow secondary [m3/h] [Max]15.80 m³/h
HE connection sizeDN65
HE connection typeflange
HE pipe sizeDN65
Heating control typeElectronic
Heating controller nameECL 310
Characteristic
Value
Heating HEX typeXB59M-1-110
Height with cover [mm]1670 mm
Height without cover [mm]1670 mm
HEX heating alloy1.4404
HEX heating brazed/gasketed materialBrazed copper
Manufacturer's nameDanfoss
Material DescriptionDSP1 MAXI-PD-22 HT S100
Number of floor heating manifold connections1
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]1900 mm
Package width [mm]1200 mm
PED categoryI
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]25 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSP1 MAXI
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Sensor type heatmeterpocket 6mm
Substation versionPD-22 HT S100
Supply temperature construction [˚C]140 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]1150 mm
Width without cover [mm]1150 mm

General specifications

Characteristic
Value
Gross weight180 Kilogram
Net weight160 Kilogram
Volume1312.725 Liter
Characteristic
Value
EAN/UPC5715162746240
Proposition 65Cancer and Reproductive Harm