Danfoss logo
 EvoFlat FSS 2 TPC-M (w/front)

EvoFlat FSA, Bottom, 55 kW, Brazed copper, Type 3

145B0802

EvoFlat FSA 3C, Radiator heating, DHW HEX copper type 3, DHW circulation, Summer bypass, with EPP cover

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]150 mm
Depth without cover [mm]110 mm
DescriptionEvoFlat FSA 3C, Radiator heating, DHW HEX copper type 3, DHW circulation, Summer bypass, with EPP cover
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW circulationIncluded
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW pipe sizeØ18
DHW re-circulation pump brandWilo
DHW re-circulation pump typeYONOS PARA Z15/7 RK
DHW tank circuit - controlThermostatic
Differential pressure controllerIntegrated
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
Characteristic
Value
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating capacity [kW] [Max]15 kW
Heating control typeDifferential pressure
Heating system typeRadiator heating
Height with cover [mm]575 mm
Height without cover [mm]575 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEEYes
Material DescriptionEvoFlat FSA 3 (w/front) w/Circ
MeteringPrepared for water and energy meter
Package depth [mm]160 mm
Package height [mm]800 mm
Package width [mm]600 mm
PipingStainless steel
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat FSA
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 3
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
UL markNo
Width with cover [mm]545 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight16.5 Kilogram
Net weight15.3 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424285852
Proposition 65Cancer and Reproductive Harm