
Solenoid valve, EV220B, Function: NC, NPT, 1/2, 2.5 m³/h, FKM
032U758636
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220B, EV220B, Quick selector, Quick selector, Quick selector, EV220B
032U758636
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | CEDNVGL-CG-0339 |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Coil option | Clip-on |
| Coil type | BY |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/2 |
| Connection standard | ANSI/ASME B1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| Cv value [gal/min] | 2.900 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 9.791 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 142.000 psi |
| Differential pressure [psi] [min] | 4.351 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Spade DIN 43650-A |
| Enclosure rating IP | IP00 |
| Est. time to close, water [ms] | 300 ms |
| Est. time to open, water [ms] | 60 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Frequency [Hz] | 50/60 Hz |
| Function | NC |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 2.500 m³/h |
| Material Description | Valve EV220B 12B N 12F NC000 BY120CS |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 16.0 bar |
| Max. test pressure [psig] | 232.0 psig |
| Max. Working Pressure [bar] | 9.8 bar |
| Max. Working Pressure [psig] | 142 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | 0 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | 32 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 12.00 mm |
| Orifice size fraction [in] | 1/2 in |
| Packing format | Multi pack |
| Parts Program name | EV220B 6 - 22 |
| Power consumption [W] 50Hz | 14.0 W |
| Power consumption [W] 60Hz | 14.0 W |
| Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
| SCIP dossier product name | EV220B 6-22 brass NC - solenoid valve |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV220B 12B N 12F NC000 BY120CS |
| Supply voltage [V] AC | 120 V |
| Supply voltage 50Hz Max [V] | 110 V |
| Supply voltage 60Hz Max [V] | 120 V |
| Supply voltage 60Hz Min [V] | 110 V |
| Type designation | EV220B 12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.664 Kilogram |
| Net weight | 0.62 Kilogram |
| Volume | 0.834 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428460026 |
| Proposition 65 | Cancer and Reproductive Harm |