Danfoss logo
RLV-product-category

RLV

RLV lockshield valves are available in angle and straight versions and combine isolation and regulation in a single valve body. The valves can be preset to limit the maximum water flow and are designed with an integrated connection for a drain tap.

Standard RLV
Standard RLV lockshield valves are nickel plated and available in DN 10, DN 15 and DN 20 versions.

RLV with self-sealing tailpiece
RLV lockshield valves with self-sealing tailpiece are available in DN 15, angle and straight versions.

RLV with pressfit connection
RLV valve bodies with pressfit connection are physically and technically identical to RLV DN 15 standard valves. They are equipped with a self-sealing tailpiece featuring an O-ring seal and are intended for heating systems with stainless steel or copper pipes.

Features and benefits

  • Individual radiator shut-off allows maintenance or repair without affecting other radiators in the system
  • Isolation and regulation are combined in a single valve body
  • RLV is available in angle and straight versions
  • RLV can be preset to limit the maximum water flow
  • A drain tap connection allows draining or filling of the radiator
  • Self-sealing DN 15 versions are available
  • Pressfit versions are available for stainless steel and copper pipe heating systems