Danfoss logo
Accessory - For AV Program - Seal Pots - 0.3l - 003H0277

Seal pot, 0.3 l, MD range

003H0277

Seal pot, 0.3 l, MD range

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionSeal pot, 0.3 l, MD range
DG Indicator ProfileNot relevant for dangerous goods
Filling volume [l]0.3 L
MaterialSTEEL
Material DescriptionSeal pot, 0.3 l, MD range
Characteristic
Value
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeSeal pots
REACH Candidate List substancesLead (CAS no. 7439-92-1)

General specifications

Characteristic
Value
Gross weight1.258 Kilogram
Net weight1.258 Kilogram
Volume4.894 Liter
Characteristic
Value
EAN/UPC5702421812556
Proposition 65Cancer and Reproductive Harm