
Stuffing box and sealing HFE DN100-125
065Z0458
Stuffing box and sealing HFE DN100-125
065Z0458
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Stuffing box and sealing HFE DN100-125 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Material Description | Stuffing box and sealing HFE DN100-125 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | HFE 3 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.266 Kilogram |
| Net weight | 0.02 Kilogram |
| Volume | 6.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104506432 |
| Proposition 65 | Cancer and Reproductive Harm |