
USV-M and USV-I Set, DN 20, Internal thread ISO 7/1; Rp ¾
003Z2142
Set of USV-M and USV-I, DN 20, Internal thread
003Z2142
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread ISO 7/1Rp ¾ |
| Contains batteries | No |
| Description | Set of USV-M and USV-I, DN 20, Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kvs values [m³/h] | 2.50 m³/h |
| Material Description | USV-I/M set 20, R 3/4"", PN16 |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | USV-M and USV-I Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.974 Kilogram |
| Net weight | 0.974 Kilogram |
| Volume | 1.191 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420068138 |
| Proposition 65 | Cancer and Reproductive Harm |