
UK Control Packs, UNTIMED-TPOneM(2)-HP22(2)-ARV22-WB
087N6520MW
UNTIMED-TPOneM(2)-HP22(2)-ARV22-WB
087N6520MW
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | UNTIMED-TPOneM(2)-HP22(2)-ARV22-WB |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | UNTIMED-TPOneM(2)-HP22(2)-ARV22-WB |
| Motorized valve | 2 x HP22 |
Characteristic | Value |
|---|---|
| Product group | UK Control Packs |
| Product line | Mechanical TRV |
| Product Type | Other Packs |
| Room thermostat type | 2 x TPOneM |
| Time control type | UNTIMED |
| TRV | ARV22 |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.078 Kilogram |
| Net weight | 2.789 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.728 Liter |
| EAN/UPC | 5714279436310 |