Danfoss logo
Brazed heat exchanger type XB 37-1-30

Micro Plate heat exchanger, XB37L-1, Number of plates: 30

004H4671

16 bar, Brazing material: Stainless steel

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialStainless steel
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection length side 1 [mm]20 mm
Connection length side 2 [mm]20 mm
Connection size 11
Connection size 21
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]72 mm
In scope of WEEENo
Manufacturer's nameDanfoss
Material DescriptionXB37L-1-30_2StS_16_S1_7G1_L20
Material Description (Short TeXB37L-1-30_2StS_16_S1_7G1_L20
Max working pressure 1 [bar]16 bar
Max working pressure 2 [bar]16 bar
Characteristic
Value
Number Of Passes1
Number of plates30
Packing formatSingle pack
PED categoryI
Plate material no.1.4404
Plate material no.1.4404
Plate patternL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB37L-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]525 mm
Total width [mm]119 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]479 mm
Vertical center porthole 2[mm]479 mm
Vertical center porthole side 1 [mm]479.0 mm
Volume per channel 1 [l]0.115 L
Volume per channel 2 [l]0.115 L

General specifications

Characteristic
Value
Gross weight6.947 Kilogram
Net weight6.76 Kilogram
Volume11.433 Liter
Characteristic
Value
EAN/UPC5702425143236
Proposition 65Cancer and Reproductive Harm