Micro Plate heat exchanger, H30L-CW, Number of plates: 26
079H9950
35 bar, Brazing material: Copper
079H9950
Product specifications
Characteristic | Value |
|---|---|
| Brazing material | Copper |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | H30L-CW-26_S1_9G1_8,2_12,2 |
| Material Description (Short Te | H30L-CW-26_S1_9G1_8,2_12,2 |
Characteristic | Value |
|---|---|
| Max working pressure 1 [bar] | 35 bar |
| Number of plates | 26 |
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | H30L-CW |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.2 Kilogram |
| Net weight | 2.9 Kilogram |
| Volume | 2.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162849965 |
| Proposition 65 | Cancer and Reproductive Harm |