Danfoss logo
Brazed plate heat exchanger, SL70TK-1, Number of plates: 20-product-details

Brazed plate heat exchanger, SL70TK-1, Number of plates: 20

079L0391

30 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]27 mm
Connection length 2 [mm]27 mm
Connection size 11 1/2
Connection size 21 1/2
Connection type 1NPT
Connection type 2NPT
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]65 mm
In scope of WEEENo
Material DescriptionSL70TK-1-20_2_30_S1_4N1,5_nsb
Material Description (Short TeSL70TK-1-20_2_30_S1_4N1,5_nsb
Max working pressure 1 [bar]30 bar
Max working pressure 2 [bar]30 bar
Characteristic
Value
Number Of Passes1
Number of plates20
Packing formatSingle pack
PED categoryIII
Plate material no.1.4404
Plate patternTK
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL70TK-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]501 mm
Total width [mm]120 mm
Vertical center porthole 1[mm]446 mm
Vertical center porthole 2[mm]446 mm
Volume per channel 1 [l]0.104 L
Volume per channel 2 [l]0.104 L

General specifications

Characteristic
Value
Gross weight7.955 Kilogram
Net weight7.427 Kilogram
Volume11.138 Liter
Characteristic
Value
EAN/UPC5702425211836
Proposition 65Cancer and Reproductive Harm