Brazed plate heat exchanger, SL70TL-1, Number of plates: 30
079L0376
30 bar, Brazing material: Copper
079L0376
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 27 mm |
| Connection length 2 [mm] | 27 mm |
| Connection size 1 | 1 1/2 |
| Connection size 2 | 1 1/2 |
| Connection type 1 | NPT |
| Connection type 2 | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole[mm] | 65 mm |
| In scope of WEEE | No |
| Material Description | SL70TL-1-30_2_30_S1_4N1,5_nsb |
| Material Description (Short Te | SL70TL-1-30_2_30_S1_4N1,5_nsb |
| Max working pressure 1 [bar] | 30 bar |
| Max working pressure 2 [bar] | 30 bar |
Characteristic | Value |
|---|---|
| Number Of Passes | 1 |
| Number of plates | 30 |
| Packing format | Single pack |
| PED category | III |
| Plate material no. | 1.4404 |
| Plate pattern | TL |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | SL70TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Temperature range [°C] [max] | 225 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 501 mm |
| Total width [mm] | 120 mm |
| Vertical center porthole 1[mm] | 446 mm |
| Vertical center porthole 2[mm] | 446 mm |
| Volume per channel 1 [l] | 0.104 L |
| Volume per channel 2 [l] | 0.104 L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.423 Kilogram |
| Net weight | 9.696 Kilogram |
| Volume | 17.078 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425211683 |
| Proposition 65 | Cancer and Reproductive Harm |