Danfoss logo
SL333_L

Brazed plate heat exchanger, SL333TK-1, Number of plates: 200

079U8235

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]0 mm
Connection length 2 [mm]0 mm
Connection length side 1 [mm]0 mm
Connection length side 2 [mm]0 mm
Connection size 1DN100
Connection size 2DN100
Connection type 1FLANGE
Connection type 2FLANGE
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]239 mm
In scope of WEEENo
Material DescriptionSL333TK-1-200_2_25_S1_4F100
Material Description (Short TeSL333TK-1-200_2_25_S1_4F100
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Number Of Passes1
Characteristic
Value
Number of plates200
Packing formatSingle pack
PED categoryIV
Plate material no.1.4404
Plate material no.1.4404
Plate patternTK
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL333TK-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]1181 mm
Total width [mm]474 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]863 mm
Vertical center porthole 2[mm]863 mm
Vertical center porthole side 1 [mm]863.0 mm
Volume per channel 1 [l]1.186 L
Volume per channel 2 [l]1.186 L

General specifications

Characteristic
Value
Gross weight394.884 Kilogram
Net weight327.833 Kilogram
Volume1341.6 Liter
Characteristic
Value
EAN/UPC5702425154669
Proposition 65Cancer and Reproductive Harm