Danfoss logo
SL222TL-1-130_2_25_S1_4F80

Brazed plate heat exchanger, SL222TL-1, Number of plates: 70

079U3836

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]0 mm
Connection length 2 [mm]0 mm
Connection length side 1 [mm]0 mm
Connection length side 2 [mm]0 mm
Connection size 1DN80
Connection size 2DN80
Connection type 1FLANGE
Connection type 2FLANGE
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]205 mm
In scope of WEEENo
Material DescriptionSL222-BR25-70-TL 0.4mm-SS316-COPPER
Material Description (Short TeSL222-BR25-70-TL 0.4mm-SS316-C
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Number Of Passes1
Characteristic
Value
Number of plates70
Packing formatSingle pack
PED categoryIV
Plate material no.1.4404
Plate material no.1.4404
Plate patternTL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL222TL-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]933 mm
Total width [mm]424 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]623 mm
Vertical center porthole 2[mm]623 mm
Vertical center porthole side 1 [mm]623.0 mm
Volume per channel 1 [l]0.557 L
Volume per channel 2 [l]0.557 L

General specifications

Characteristic
Value
Gross weight129 Kilogram
Net weight103.231 Kilogram
Volume566.4 Liter
Characteristic
Value
EAN/UPC5702425165757
Proposition 65Cancer and Reproductive Harm