
Energy meters, Accessories, Sono31 / IF9 M-Bus 2X pulses outputs
187F3387
SonoMeter 31
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
187F3387
Product specifications
Characteristic | Value |
|---|---|
| Description | Sono31 / IF9 M-Bus 2X pulses outputs |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| For product type | SonoMeter 31 |
| In scope of WEEE | Yes |
| Material Description | Sono31 / IF9 M-Bus 2X pulses outputs |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
| REACH Candidate List substances | No |
| Type of accessories | Calculator accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.08 Kilogram |
| Volume | 0.261 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428966986 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |