
Energy meters, Accessories, Sono30 Battery 3.6V DC A-cell
187F3113
SonoMeter 30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
187F3113
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.018 |
| 1 Primary battery weight Kg | 0.018 |
| Battery qty | 1 |
| Battery type or Name | A Lithium |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Sono30 Battery 3.6V DC A-cell |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| For product type | SonoMeter 30 |
| Material Description | Sono30 Battery 3.6V DC A-cell |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
| REACH Candidate List substances | No |
| Type of accessories | Calculator accessories |
| Weight per battery | 18 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.241 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428967112 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |