
Heating Mats, LXmat, 12 W/ft², 70 ft², Supply voltage [V] AC: 240
088L3179
Cable type: Twin conductor, Set accessories: No, Application: Floor heating
088L3179
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | c CSA us |
| Approval standard | CLASS 2872 01CLASS 2872 81 |
| Cable diameter [in] | 0.19 in |
| Cable resistance [Ohm] | 69.8000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| Certification company | C CSA US |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [ft] | 13.0 ft |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [sq ft] | 70 ft² |
| Current [A] [Max] | 3.5 A |
| Deformation strength [N] | 600 N |
| Description | LX Mat 240V, 70 Sq. Ft., 825W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Flame retardant | Yes |
| Heating output [W] | 840 W |
| Heating principle | Serial resistive |
| Installation temperature [°F] | 23 °F |
| Lead free | Yes |
| Mat length [ft] | 35.0 ft |
| Mat output [W/ft²] | 12 W/ft² |
| Mat width [ft] | 2.0 ft |
| Material Description | LX Mat 240V, 70 Sq. Ft., 825W |
| Non operating temperature [°F] [Max] | 212 °F |
| Operating temperature [°F] [max] | 149 °F |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product description | LX Mat |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | LXmat |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Set accessories | No |
| Supply voltage [V] AC | 240 V |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.543 Kilogram |
| Net weight | 3.508 Kilogram |
| Volume | 22.739 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466140345 |
| Proposition 65 | Cancer |