BOCK, Lubricant, Oil
097M0041
Compressors spare parts
097M0041
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66EX-HG88HG12HG22HG34HG34-2HG44HG56HG66HG88 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Refr.mach.oil ZEROL RFL 100-EP / 1kg |
Characteristic | Value |
|---|---|
| material of component | Polyglycol (PAG) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Lubricant |
| Product Type | Oil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1 Kilogram |