BOCK, Insulation, Kit
097B82274
Compressors spare parts, Set-insulat.shoe f.term.board, Legacy BOCK ID: 82274
097B82274
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-insulat.shoe f.term.board |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82274 |
| Material Description | Set-insulat.shoe f.term.board |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Insulation |
| Product Type | Kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ec57dc81-2ae4-45a5-bbe4-51fe4d2d936c |
| SCIP dossier product name | SET-INSULAT.SHOES F.TERM.BOARD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Gram |
| Net weight | 14 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542491 |