BOCK, Connector, Screw
097B82128
Compressors spare parts, Set-cable screw EX d/e M16x1,5, Legacy BOCK ID: 82128
097B82128
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-cable screw EX d/e M16x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82128 |
| Material Description | Set-cable screw EX d/e M16x1,5 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 79fafdf0-8a4d-4417-8da4-bc4ca3c50b25 |
| SCIP dossier product name | SET-CABLE SCREW_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543573 |