BOCK, Electrical component, Terminal box
097B82087
Compressors spare parts, Set-terminal box / al,blue, Legacy BOCK ID: 82087
097B82087
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-terminal box / al,blue |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82087 |
Characteristic | Value |
|---|---|
| Material Description | Set-terminal box / al,blue |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 615 Gram |
| Net weight | 615 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543733 |