BOCK, Connector, Flange
097B82084
Compressors spare parts, Set-blank flange 9mm, Legacy BOCK ID: 82084
097B82084
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-blank flange 9mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82084 |
Characteristic | Value |
|---|---|
| Material Description | Set-blank flange 9mm |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 200 Gram |
| Net weight | 200 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543764 |