BOCK, Motor component, Kit
097B82030
Compressors spare parts, Set-motor 11kW D/S (optim.), Legacy BOCK ID: 82030
097B82030
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor 11kW D/S (optim.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82030 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor 11kW D/S (optim.) |
| Power supply | 230/400V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.2 Kilogram |
| Net weight | 44.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544259 |