
BOCK, Miscellaneous, Set-step protection
097B81615
Compressors spare parts, Set-step protection, Legacy BOCK ID: 81615
097B81615
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-step protection |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81615 |
Characteristic | Value |
|---|---|
| Material Description | Set-step protection |
| material no. of component | 1.0330 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Set-step protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.6 Kilogram |
| Net weight | 1.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547571 |