Danfoss logo
BOCK, Motor component, Kit-product-details

BOCK, Motor component, Kit

097B81581

Compressors spare parts, Set-motor 4kW D/S, Legacy BOCK ID: 81581

Product specifications

Characteristic
Value
BOCK_MOTOR_CONNECTION_TYPED/S
BrandBOCK
component used forHG22 CO2
Contains batteriesNo
DescriptionSet-motor 4kW D/S
DG Indicator ProfileNot relevant for dangerous goods
frequency of component50/60 Hz
In scope of WEEENo
Characteristic
Value
Legacy BOCK ID81581
Material DescriptionSet-motor 4kW D/S
Power supply230/400V 50Hz (280/460V 60Hz)
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameMotor component
Product TypeKit
voltage of component230/400V 50Hz (280/460V 60Hz)

General specifications

Characteristic
Value
Gross weight26.1 Kilogram
Net weight26.1 Kilogram
Characteristic
Value
EAN/UPC5715162547908