BOCK, Pressure transmitter, Sensor
097B81264
Compressors spare parts, Set-oil press.sensor/DELTA-PII, Legacy BOCK ID: 81264
097B81264
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-oil press.sensor/DELTA-PII |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81264 |
Characteristic | Value |
|---|---|
| Material Description | Set-oil press.sensor/DELTA-PII |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 190 Gram |
| Net weight | 190 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550519 |